Drawing          :	CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A.brd
Software Version :	16.60
Date/Time        :	Aug 18 13:47:38 2021

--------------------------------------------------------------------------------
Design  information:	
Design name 	:	CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A.brd
UNITS  	   	:	Mils
LAYER   	:	4
Design-SIZE	:	3937.000000  2165.350000

--------------------------------------------------------------------------------
Artwork  information:
DEVICE-TYPE           GERBER_RS274X
OUTPUT-UNITS          INCHES
FILM-SIZE             2400000 1600000
FORMAT                5.5
ABORT-ON-ERROR        NO
SCALE                 1
SUPPRESS-LEAD-ZEROES  NO
SUPPRESS-TRAIL-ZEROES NO
SUPPRESS-EQUAL        NO
UNDEF-APT-CONT        NO

--------------------------------------------------------------------------------
Compression Type:      	   	 ZIP
Compressed files detailed:
1  CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_pcb_layout_allegro16.6.zip
2  CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_gerbers.zip
3  CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_assembly_drawings.zip
4  CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_paste_mask.zip
5  CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_pick_and_place.zip

--------------------------------------------------------------------------------

CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_pcb_layout_allegro16.6.zip ,include 2 files		Type:  Pcb Layout Design Database 
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A.brd :  Pcb layout design database file	
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_single_pin_report.txt 

--------------------------------------------------------------------------------

CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_gerbers.zip ,include 13 files		Type:  Gerber Files 
art_param.txt :  Gerber parameter file	
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A.ipc :  IPC nets list file	
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A-1-4.drl :  Drilling file	
bot.art :  Gerber file(ETCH/BOTTOM)	
art03.art :  Gerber file(ETCH)	
art02.art :  Gerber file(ETCH)	
top.art :  Gerber file(ETCH/TOP)	
silk_top.art :  Gerber file(SILK)	
silk_bot.art :  Gerber file(SILK)	
solder_bot.art :  Gerber file(SOLDER)	
solder_top.art :  Gerber file(SOLDER)	
fab.art :  Gerber file(Processing information and borehole information layer)	
fab_outline.art :  Gerber file(Board Outline)	

--------------------------------------------------------------------------------

CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_assembly_drawings.zip ,include 5 files		Type:  Assembly Drawings 
art_param.txt :  Gerber parameter file	
asy_top.art :  Assembly Drawing file(ASSEMBLY/TOP)	
asy_bot.art :  Assembly Drawing file(ASSEMBLY/BOTTOM)	
value_top.art :  Assembly Drawing file(ASSEMBLY/BOTTOM)	
value_bot.art :  Assembly Drawing file(ASSEMBLY/BOTTOM)	

--------------------------------------------------------------------------------

CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_paste_mask.zip ,include 9 files		Type:  Paste Mask 
fab.art :  Gerber file(Processing information and borehole information layer)	
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A-1-4.drl :  Drilling file	
solder_bot.art :  Gerber file(SOLDER)	
solder_top.art :  Gerber file(SOLDER)	
silk_top.art :  Gerber file(SILK)	
silk_bot.art :  Gerber file(SILK)	
art_param.txt :  Gerber parameter file	
paste_bot.art :  Paste Mask file(PASTEMASK/BOTTOM)	
paste_top.art :  Paste Mask file(PASTEMASK/TOP)	

--------------------------------------------------------------------------------

CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_pick_and_place.zip ,include 4 files		Type:  Pick and Place File 
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_symbol-origin_xy.txt :  Pick and place file 	
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_body-center_xy.txt :  Pick and place file 	
CRD22DD12N_22KW_BI-OBC_CONTROL_BOARD_DCDC_0818A_pin-1_xy.txt :  Pick and place file 	
read_me.txt :  Documentation	
