CGD1700HB2P_BM_08242022:
Material Type:                               FR4
External & Internal Cu Weight in Oz:         1oz All
Surface finish:                              Lead-free HASL
Finished PCB Thickness:                      62mil 
Quantities:                                  20pcs
Solder Mask:                                 Matte Black
SilkScreen:                                  White
Nominal Dimensions:                          2.35”x3.15” (Height x Width)
Min Hole Size:                               13mil
Cu Layer Count:                              6
Drill Count:                                 384
