 
CRD60DD12N 60KW POWER BOARD REV 3.zip

CRD60DD12N 60KW POWER BOARD REV 3-1-4-np.drl ---------- non-plated thru-hole drill file
CRD60DD12N 60KW POWER BOARD REV 3-1-4.drl ------------- plated thru-hole drill file
CRD60DD12N 60KW POWER REV 3_BOT.art ------------------- Bottom layer Gerber file
CRD60DD12N 60KW POWER REV 3_drill-fab.art ------------- Fab/Drill Drawing Gerber file
CRD60DD12N 60KW POWER REV 3_IN1.art ------------------- Inner1 layer Gerber file
CRD60DD12N 60KW POWER REV 3_IN2.art ------------------- Inner2 layer Gerber file
CRD60DD12N 60KW POWER REV 3_outline.art --------------- Board outline layer Gerber file
CRD60DD12N 60KW POWER REV 3_SMB.art ------------------- Soldermask Bottom Gerber file
CRD60DD12N 60KW POWER REV 3_SMT.art ------------------- Soldermask TOP Gerber file
CRD60DD12N 60KW POWER REV 3_SSB.art ------------------- Silkscreen Bottom Gerber file
CRD60DD12N 60KW POWER REV 3_SST.art ------------------- Silkscreen Top Gerber file
CRD60DD12N 60KW POWER REV 3_TOP.art ------------------- Top layer Gerber file
readme.txt -------------------------------------------- this file

BOARD NAME: CRD60DD12N 60KW POWER BOARD
REVISION: 3
Board Dimensions: 15.75" x 9.84"
LAYERS: 4
Board Thickness: 0.093"
Surface Plating: ENIG
Copper Weight: 4 oz all layers
Silkscreen: White, both sides
Soldermask:  Green,  both sides

Layer Stackup

TOP
IN1
IN2
BOT
